IESNA:LM-63-2002
[TEST]P951812
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-835-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]47508
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
6532.8 7025.3 7554.3 8085.7 8493.1 8742.5 8894.2 8979.4 9073.4 9182.5
9322.8 9513.4 9770.3 10073.6 10442.1 11062.6 12000.1 13243.5 14778.9 16699.1
19216 22105.1 25181 27978.6 29669.4 28810.8 27092.4 24789.9 22023.6 18727.2
14557.1 10400.8 6807.3 3957 1741 539 0
6532.8 7051.9 7647.3 8237.1 8672.1 8936.5 9061.6 9092.5 9112.8 9130.8
9159.9 9222.1 9335.9 9478.8 9714.2 10206.2 11068.8 12319.5 13948.9 15891.7
18218.5 20897.3 23987.7 27328.8 30678.6 31568.6 29680.7 27251.6 24701.1 21799.8
17737.2 13369.3 9304.8 5664.4 2647.2 843.5 0
6532.8 7078.7 7740.5 8388.3 8851.1 9130.3 9228.8 9205.5 9152.4 9079.2
8997 8930.5 8901.7 8884.2 8986.4 9349.9 10137.6 11395.5 13118.7 15084
17221.3 19689.8 22794.5 26678.8 31688.1 34326.3 32269 29713.3 27378.9 24872.6
20917.4 16338.2 11802.1 7372 3553.4 1148.1 0
6532.8 7116.6 7832.8 8524.4 9010.7 9274.7 9319.3 9207.3 9033.3 8832.5
8622.4 8434.4 8291 8193.3 8266.5 8695.6 9651 11115.2 12995.1 15058.9
17225.6 19567.7 22318.4 25723.9 30502.4 34192.7 32781.1 29953.4 27486.2 24949.8
21202.9 16746.8 12310 7939.3 4036 1417.4 0
6532.8 7154.4 7925.3 8660.5 9170.4 9418.6 9410.1 9208.8 8914.2 8585.8
8247.9 7938.6 7680.4 7502.4 7546.8 8041.4 9164.4 10835 12871.2 15033.9
17229.8 19445.4 21842.4 24769.3 29316.7 34058.8 33293 30193.3 27593.8 25026.8
21488.4 17155.4 12817.8 8506.9 4518.5 1686.6 0
6532.8 7177 7975.4 8742.5 9267.2 9488.8 9412.6 9107.3 8690.1 8256.2
7847.6 7494.9 7218.1 7068 7244.9 8021.8 9507.8 11584 14071.3 16765.1
19460.9 22110.4 24808.4 27764.2 32150.9 36655.1 36592.5 33631.2 30668.1 27432.1
23359.8 18578 13892.3 9246.4 5126.2 1990.4 0
6532.8 7199.6 8025.6 8824.5 9363.5 9559 9415.1 9005.7 8466 7926.5
7447.2 7051.2 6755.9 6633.5 6943.4 8002.3 9851.3 12333 15271.5 18495.8
21692 24775.4 27774.3 30759.1 34985.1 39251.7 39892.2 37068.8 33742.2 29837.4
25231.1 20000.6 14966.2 9985.9 5733.6 2294.2 0
6532.8 7210.9 8055.9 8868.9 9406.6 9582.5 9390 8912.7 8302.8 7722.5
7232.7 6840.1 6560.1 6479.9 6907.5 8166.2 10249.9 13058 16462.8 20239.8
23994 27623.6 31169.7 34605.1 39102.8 43169.4 43691 40883.9 37025.4 32296.3
26962 21228.2 15610.9 10254.9 5886.3 2307.3 0
6532.8 7222.1 8086.5 8913 9449.4 9606.1 9365 8819.5 8139.6 7518.4
7018.6 6629.3 6364.3 6325.9 6871.7 8330.1 10648.4 13783 17654.2 21983.5
26296 30471.6 34565.2 38450.8 43220.5 47086.8 47489.6 44699 40308.3 34755
28693 22456 16255.4 10523.6 6038.9 2320.1 0
6532.8 7217.1 8109.5 8934.3 9465.7 9608.6 9335.4 8753.8 8039.4 7407.6
6913.8 6530.3 6272.1 6259.5 6866.2 8415.4 10847 14208.6 18377.5 23007.5
27687.8 32139.9 36549.4 40911.2 45879.7 49544.7 49582.3 46338.5 41219.6 34847.2
28229.2 21658.9 14973.2 9515.9 5231.7 1947.8 0
6532.8 7222.1 8086.5 8913 9449.4 9606.1 9365 8819.5 8139.6 7518.4
7018.6 6629.3 6364.3 6325.9 6871.7 8330.1 10648.4 13783 17654.2 21983.5
26296 30471.6 34565.2 38450.8 43220.5 47086.8 47489.6 44699 40308.3 34755
28693 22456 16255.4 10523.6 6038.9 2320.1 0
6532.8 7210.9 8055.9 8868.9 9406.6 9582.5 9390 8912.7 8302.8 7722.5
7232.7 6840.1 6560.1 6479.9 6907.5 8166.2 10249.9 13058 16462.8 20239.8
23994 27623.6 31169.7 34605.1 39102.8 43169.4 43691 40883.9 37025.4 32296.3
26962 21228.2 15610.9 10254.9 5886.3 2307.3 0
6532.8 7199.6 8025.6 8824.5 9363.5 9559 9415.1 9005.7 8466 7926.5
7447.2 7051.2 6755.9 6633.5 6943.4 8002.3 9851.3 12333 15271.5 18495.8
21692 24775.4 27774.3 30759.1 34985.1 39251.7 39892.2 37068.8 33742.2 29837.4
25231.1 20000.6 14966.2 9985.9 5733.6 2294.2 0
6532.8 7177 7975.4 8742.5 9267.2 9488.8 9412.6 9107.3 8690.1 8256.2
7847.6 7494.9 7218.1 7068 7244.9 8021.8 9507.8 11584 14071.3 16765.1
19460.9 22110.4 24808.4 27764.2 32150.9 36655.1 36592.5 33631.2 30668.1 27432.1
23359.8 18578 13892.3 9246.4 5126.2 1990.4 0
6532.8 7154.4 7925.3 8660.5 9170.4 9418.6 9410.1 9208.8 8914.2 8585.8
8247.9 7938.6 7680.4 7502.4 7546.8 8041.4 9164.4 10835 12871.2 15033.9
17229.8 19445.4 21842.4 24769.3 29316.7 34058.8 33293 30193.3 27593.8 25026.8
21488.4 17155.4 12817.8 8506.9 4518.5 1686.6 0
6532.8 7116.6 7832.8 8524.4 9010.7 9274.7 9319.3 9207.3 9033.3 8832.5
8622.4 8434.4 8291 8193.3 8266.5 8695.6 9651 11115.2 12995.1 15058.9
17225.6 19567.7 22318.4 25723.9 30502.4 34192.7 32781.1 29953.4 27486.2 24949.8
21202.9 16746.8 12310 7939.3 4036 1417.4 0
6532.8 7078.7 7740.5 8388.3 8851.1 9130.3 9228.8 9205.5 9152.4 9079.2
8997 8930.5 8901.7 8884.2 8986.4 9349.9 10137.6 11395.5 13118.7 15084
17221.3 19689.8 22794.5 26678.8 31688.1 34326.3 32269 29713.3 27378.9 24872.6
20917.4 16338.2 11802.1 7372 3553.4 1148.1 0
6532.8 7051.9 7647.3 8237.1 8672.1 8936.5 9061.6 9092.5 9112.8 9130.8
9159.9 9222.1 9335.9 9478.8 9714.2 10206.2 11068.8 12319.5 13948.9 15891.7
18218.5 20897.3 23987.7 27328.8 30678.6 31568.6 29680.7 27251.6 24701.1 21799.8
17737.2 13369.3 9304.8 5664.4 2647.2 843.5 0
6532.8 7025.3 7554.3 8085.7 8493.1 8742.5 8894.2 8979.4 9073.4 9182.5
9322.8 9513.4 9770.3 10073.6 10442.1 11062.6 12000.1 13243.5 14778.9 16699.1
19216 22105.1 25181 27978.6 29669.4 28810.8 27092.4 24789.9 22023.6 18727.2
14557.1 10400.8 6807.3 3957 1741 539 0
6532.8 6971.5 7435.2 7889.2 8244.7 8469.5 8609.7 8690.9 8773.6 8876.1
9022.5 9227.1 9493.6 9799.6 10179.9 10728.2 11512.8 12540.1 13830.1 15363.8
17202.8 19134.5 20847.2 22061 22364.3 21087.1 19279.9 17129.3 14782.7 12238.8
9322.6 6525 4203.9 2433.1 1094.5 358.5 0
6532.8 6917.6 7316.1 7692.9 7996.2 8196.8 8325.1 8402.3 8473.5 8569.5
8722.5 8940.6 9217.1 9525.9 9917.5 10393.8 11025.5 11836.7 12881.3 14028.1
15189.3 16163.9 16513.6 16143.4 15058.9 13363.3 11467.4 9468.7 7541.8 5750.6
4088.1 2649.2 1600.6 909.5 448.2 178 0
6532.8 6860.1 7197.3 7511.4 7756.3 7925 8030.3 8080.7 8120.1 8173.2
8269.5 8419.9 8614.7 8818 9049.6 9309.1 9638.5 10069.4 10636.4 11240.6
11801.1 12165.1 12084.9 11520.3 10469.7 9049.1 7599.7 6179.8 4865.7 3719.9
2699.8 1829.5 1178.7 725 387.6 160.7 0
6532.8 6803 7078.7 7329.9 7516.7 7653.3 7735.5 7759.1 7766.6 7776.6
7816.2 7899 8012.3 8110 8181.7 8224.4 8251.2 8302.1 8391.6 8453
8412.9 8165.9 7655.8 6897.5 5880.5 4734.9 3732.1 2890.9 2189.7 1689.1
1311.6 1009.7 757.1 541 327.1 143.4 0
6532.8 6745.3 6959.2 7153.2 7302.1 7400.1 7444 7420.7 7356.5 7277.8
7200.1 7148.2 7123.9 7093.8 7037.1 6940.1 6806.5 6668.6 6540.5 6434.7
6319.4 6124.6 5801.8 5346.5 4755.4 4048 3411.5 2799.9 2215.8 1767.6
1382.8 1058.1 777.1 544.5 325.4 141.6 0
6532.8 6687.7 6839.8 6976.5 7087.3 7146.9 7152.4 7082.3 6946.4 6778.9
6584.1 6397.4 6234.9 6077 5893 5655.9 5362.1 5035.7 4689.7 4416.5
4226 4083.6 3947.7 3795.3 3630.4 3361.1 3090.9 2708.6 2241.6 1846.3
1454 1106.8 797.2 548.5 323.4 139.9 0
6532.8 6632.5 6728.3 6820.8 6903.3 6938.6 6911.3 6792.2 6586.9 6346
6077 5831.1 5625.5 5448.3 5274.1 5069 4824.4 4554.4 4267.6 4040.7
3890.1 3790.8 3718.9 3633.6 3503.3 3276.7 3051 2730.9 2344.9 1992.7
1617.9 1265.9 932 647.8 396.1 169.5 0
6532.8 6577.4 6616.7 6665.1 6718.8 6730.3 6670.1 6502.2 6227.4 5913.1
5570.1 5264.8 5016.1 4819.4 4655.2 4482.2 4286.7 4073.1 3845.5 3665
3554.2 3498.3 3490 3471.9 3376.2 3192.4 3011.2 2753 2447.9 2138.8
1781.8 1425.1 1066.6 747 468.8 199.3 0
6532.8 6524 6511.5 6521.5 6541.5 6544 6463.8 6259.5 5944.9 5591.5
5240.5 4964.7 4764.2 4616.3 4485.9 4334.3 4152.5 3949.5 3720.1 3503.3
3341.6 3253.8 3262.6 3271.4 3243.8 3176.1 3013.2 2747.5 2447.9 2163.4
1895.2 1611.9 1289.8 937.5 610.4 258.2 0
6532.8 6464.6 6407.4 6386.9 6396.9 6409.4 6356 6193.1 5927.4 5625.8
5333.2 5077.6 4852.7 4655.7 4469.7 4274.6 4061 3834.2 3608.6 3407.3
3230 3097.9 3027.7 2985.6 2946 2899.9 2802.6 2629.1 2409 2163.9
1885.6 1606.9 1289 948.1 624.2 275.7 0
6532.8 6416.4 6316.7 6266 6269.5 6305.1 6306.1 6211.4 6012.6 5751.9
5478.6 5217.9 4964 4721.6 4487.7 4254.6 4015.7 3774 3549.9 3358.1
3186.4 3054.8 2959.5 2886.3 2817.4 2738.9 2631.7 2486.8 2307.8 2094.4
1832.2 1564 1253.2 930.5 605.4 268.2 0
6532.8 6368.6 6225.7 6145.5 6142.2 6201.4 6256.5 6229.4 6097.8 5878
5624 5358.3 5075.8 4787.5 4506 4234.5 3970.3 3713.8 3491.5 3309
3143 3011.9 2891.6 2787.1 2688.6 2578.3 2460.4 2344.4 2206.5 2025
1778.6 1521.1 1217.1 913 586.6 260.7 0
6532.8 6325.2 6149.5 6045.2 6041.9 6134.7 6265.5 6338.7 6287.6 6094.6
5818.8 5518.5 5208.7 4893.6 4587 4292.7 4012.2 3747.9 3520.1 3336.1
3185.2 3075.4 2981.6 2883.8 2773.5 2632.2 2481.2 2337.9 2183.9 1991.9
1747 1489 1190.2 893.9 565.3 256.7 0
6532.8 6282.1 6073.5 5944.9 5941.7 6068.5 6274.6 6448 6477.6 6311.7
6013.8 5678.4 5341.5 4999.8 4667.7 4350.6 4054 3782.3 3549.1 3362.9
3227.5 3138.5 3071.3 2980.6 2858.3 2686.1 2501.8 2331.3 2161.4 1959.1
1715.2 1457 1163.2 874.9 544 252.7 0
6532.8 6244.2 6006.3 5860.4 5850.7 5996.8 6256 6506.2 6599.2 6469.8
6169.5 5803.3 5445.1 5099.1 4766 4448.6 4148.8 3872 3634.4 3446.4
3306.2 3210.7 3149.1 3071.9 2963.1 2808.1 2632.7 2452.2 2267.7 2042.8
1777.3 1507.6 1205.3 871.4 525.9 251.9 0
6532.8 6206.4 5939.1 5775.7 5759.4 5925.6 6237.5 6564.1 6720.8 6628
6325.2 5928.1 5548.8 5198.6 4864.5 4546.9 4243.5 3962 3719.6 3529.6
3384.7 3282.7 3226.8 3163.1 3067.8 2930.5 2763.8 2573.2 2374 2126.3
1839.5 1558 1247.1 867.9 507.6 251.2 0
6532.8 6168.3 5878.2 5701 5675.4 5838.6 6162 6503.2 6692.7 6645.1
6383.4 5992.8 5601.5 5257 4934.7 4633.6 4343.3 4069.8 3831.4 3639.9
3483.5 3374.7 3307.5 3242.8 3148.8 3017 2846.5 2651.7 2441.6 2187.4
1894.9 1605.6 1287.2 853.8 468.8 221.6 0
6532.8 6130.4 5817.1 5626.5 5591.5 5751.9 6086.5 6442.5 6664.4 6661.9
6441.3 6057.7 5654.1 5315.7 5004.9 4720.3 4443.3 4177.6 3943.2 3750.2
3582.2 3466.9 3388 3322.8 3230 3103.4 2929.2 2729.9 2509.3 2248.6
1950.3 1653.2 1327.4 839.8 429.9 191.8 0
6532.8 6101.1 5770.2 5570.6 5524.8 5666.7 5965.2 6281.8 6480.6 6486.4
6297.4 5955.2 5576.2 5244 4953.7 4696.8 4449.1 4206.4 3984.6 3797.8
3643.4 3539.4 3464.7 3400.2 3307.7 3174.6 2991.9 2784.1 2558.2 2296.5
1993.9 1699.1 1362.2 914 499.4 220.9 0
6532.8 6071.5 5723.1 5515 5457.8 5581.4 5843.9 6121.1 6297.1 6310.9
6153.7 5852.9 5497.9 5172.1 4902.8 4673.2 4454.6 4235.3 4025.9 3845.5
3704.6 3611.8 3541.6 3477.5 3385.5 3245.8 3054.6 2838.2 2607.1 2344.4
2037.5 1744.7 1396.8 988.2 569 250.2 0
6532.8 6047.7 5690.2 5475.9 5414.2 5525 5758.2 5994.8 6142.2 6151.5
6011.8 5742.9 5419.2 5109.1 4844.7 4619.8 4409.2 4196.9 3991.4 3821.4
3703.1 3624.9 3559.7 3495.8 3405.5 3265.1 3074.4 2857.5 2625.6 2366.4
2060.6 1766.3 1425.4 1036.8 629.2 274.5 0
6532.8 6023.9 5657.4 5436.8 5370.1 5468.6 5672.4 5868.5 5987.5 5991.8
5870.5 5632.8 5340 5046.2 4786.8 4566.2 4363.9 4158.8 3957 3797.3
3702.1 3637.9 3577.7 3514.1 3425.6 3284.4 3093.9 2876.6 2644.2 2388.5
2083.7 1787.9 1454 1085.5 689.4 298.8 0
6532.8 6005.3 5634.1 5410 5344.8 5440.3 5633.1 5810.3 5913.1 5913.3
5802.3 5587.2 5316.7 5030.9 4763.4 4523.8 4302.2 4082.3 3869.5 3719.6
3639.9 3587.3 3533.6 3469.4 3381.9 3245.1 3056.1 2841.7 2615.9 2364.9
2072.1 1771.8 1446.9 1082.4 684.4 292.8 0
6532.8 5986.8 5610.8 5383.4 5319.5 5412.2 5594 5751.9 5838.4 5834.6
5734.3 5541.3 5293.1 5015.6 4740.4 4481.7 4241 4005.9 3782.3 3641.9
3577.7 3536.6 3489.5 3424.8 3338.6 3205.7 3018.2 2807.1 2587.5 2341.4
2060.6 1755.3 1440.2 1079.2 679.3 286.3 0
6532.8 5969.7 5593 5367.3 5305.9 5400.7 5578.9 5732.8 5814.6 5808.3
5709.5 5530 5293.1 5017.6 4735.4 4459.4 4199.4 3945.5 3711.3 3576.2
3517.1 3482.2 3441.9 3377.7 3289.9 3154.6 2968.6 2761 2543.4 2299.3
2025.3 1719.7 1392.3 1038.8 647.8 270.2 0
6532.8 5952.4 5575.2 5351.5 5292.4 5389.2 5563.9 5713.5 5790.7 5782
5685 5518.8 5293.1 5019.9 4730.4 4437.1 4158.3 3885.1 3640.4 3510.8
3456.4 3428.1 3394.2 3330.3 3241.3 3103.4 2919.2 2714.9 2499.3 2257.4
1989.9 1684.1 1344.2 998.2 616.2 253.7 0
6532.8 5931.1 5557.6 5339.5 5286.9 5387.1 5562.6 5710.5 5783.2 5770.7
5670.4 5515 5296.9 5023.7 4727.9 4424.5 4133.7 3845.5 3594.8 3466.9
3414.3 3389.2 3359.1 3294 3203.7 3058.3 2880.3 2679.8 2459.2 2218.5
1952.8 1654.5 1288.5 962.6 584.1 238.1 0
6532.8 5952.4 5575.2 5351.5 5292.4 5389.2 5563.9 5713.5 5790.7 5782
5685 5518.8 5293.1 5019.9 4730.4 4437.1 4158.3 3885.1 3640.4 3510.8
3456.4 3428.1 3394.2 3330.3 3241.3 3103.4 2919.2 2714.9 2499.3 2257.4
1989.9 1684.1 1344.2 998.2 616.2 253.7 0
6532.8 5969.7 5593 5367.3 5305.9 5400.7 5578.9 5732.8 5814.6 5808.3
5709.5 5530 5293.1 5017.6 4735.4 4459.4 4199.4 3945.5 3711.3 3576.2
3517.1 3482.2 3441.9 3377.7 3289.9 3154.6 2968.6 2761 2543.4 2299.3
2025.3 1719.7 1392.3 1038.8 647.8 270.2 0
6532.8 5986.8 5610.8 5383.4 5319.5 5412.2 5594 5751.9 5838.4 5834.6
5734.3 5541.3 5293.1 5015.6 4740.4 4481.7 4241 4005.9 3782.3 3641.9
3577.7 3536.6 3489.5 3424.8 3338.6 3205.7 3018.2 2807.1 2587.5 2341.4
2060.6 1755.3 1440.2 1079.2 679.3 286.3 0
6532.8 6005.3 5634.1 5410 5344.8 5440.3 5633.1 5810.3 5913.1 5913.3
5802.3 5587.2 5316.7 5030.9 4763.4 4523.8 4302.2 4082.3 3869.5 3719.6
3639.9 3587.3 3533.6 3469.4 3381.9 3245.1 3056.1 2841.7 2615.9 2364.9
2072.1 1771.8 1446.9 1082.4 684.4 292.8 0
6532.8 6023.9 5657.4 5436.8 5370.1 5468.6 5672.4 5868.5 5987.5 5991.8
5870.5 5632.8 5340 5046.2 4786.8 4566.2 4363.9 4158.8 3957 3797.3
3702.1 3637.9 3577.7 3514.1 3425.6 3284.4 3093.9 2876.6 2644.2 2388.5
2083.7 1787.9 1454 1085.5 689.4 298.8 0
6532.8 6047.7 5690.2 5475.9 5414.2 5525 5758.2 5994.8 6142.2 6151.5
6011.8 5742.9 5419.2 5109.1 4844.7 4619.8 4409.2 4196.9 3991.4 3821.4
3703.1 3624.9 3559.7 3495.8 3405.5 3265.1 3074.4 2857.5 2625.6 2366.4
2060.6 1766.3 1425.4 1036.8 629.2 274.5 0
6532.8 6071.5 5723.1 5515 5457.8 5581.4 5843.9 6121.1 6297.1 6310.9
6153.7 5852.9 5497.9 5172.1 4902.8 4673.2 4454.6 4235.3 4025.9 3845.5
3704.6 3611.8 3541.6 3477.5 3385.5 3245.8 3054.6 2838.2 2607.1 2344.4
2037.5 1744.7 1396.8 988.2 569 250.2 0
6532.8 6101.1 5770.2 5570.6 5524.8 5666.7 5965.2 6281.8 6480.6 6486.4
6297.4 5955.2 5576.2 5244 4953.7 4696.8 4449.1 4206.4 3984.6 3797.8
3643.4 3539.4 3464.7 3400.2 3307.7 3174.6 2991.9 2784.1 2558.2 2296.5
1993.9 1699.1 1362.2 914 499.4 220.9 0
6532.8 6130.4 5817.1 5626.5 5591.5 5751.9 6086.5 6442.5 6664.4 6661.9
6441.3 6057.7 5654.1 5315.7 5004.9 4720.3 4443.3 4177.6 3943.2 3750.2
3582.2 3466.9 3388 3322.8 3230 3103.4 2929.2 2729.9 2509.3 2248.6
1950.3 1653.2 1327.4 839.8 429.9 191.8 0
6532.8 6168.3 5878.2 5701 5675.4 5838.6 6162 6503.2 6692.7 6645.1
6383.4 5992.8 5601.5 5257 4934.7 4633.6 4343.3 4069.8 3831.4 3639.9
3483.5 3374.7 3307.5 3242.8 3148.8 3017 2846.5 2651.7 2441.6 2187.4
1894.9 1605.6 1287.2 853.8 468.8 221.6 0
6532.8 6206.4 5939.1 5775.7 5759.4 5925.6 6237.5 6564.1 6720.8 6628
6325.2 5928.1 5548.8 5198.6 4864.5 4546.9 4243.5 3962 3719.6 3529.6
3384.7 3282.7 3226.8 3163.1 3067.8 2930.5 2763.8 2573.2 2374 2126.3
1839.5 1558 1247.1 867.9 507.6 251.2 0
6532.8 6244.2 6006.3 5860.4 5850.7 5996.8 6256 6506.2 6599.2 6469.8
6169.5 5803.3 5445.1 5099.1 4766 4448.6 4148.8 3872 3634.4 3446.4
3306.2 3210.7 3149.1 3071.9 2963.1 2808.1 2632.7 2452.2 2267.7 2042.8
1777.3 1507.6 1205.3 871.4 525.9 251.9 0
6532.8 6282.1 6073.5 5944.9 5941.7 6068.5 6274.6 6448 6477.6 6311.7
6013.8 5678.4 5341.5 4999.8 4667.7 4350.6 4054 3782.3 3549.1 3362.9
3227.5 3138.5 3071.3 2980.6 2858.3 2686.1 2501.8 2331.3 2161.4 1959.1
1715.2 1457 1163.2 874.9 544 252.7 0
6532.8 6325.2 6149.5 6045.2 6041.9 6134.7 6265.5 6338.7 6287.6 6094.6
5818.8 5518.5 5208.7 4893.6 4587 4292.7 4012.2 3747.9 3520.1 3336.1
3185.2 3075.4 2981.6 2883.8 2773.5 2632.2 2481.2 2337.9 2183.9 1991.9
1747 1489 1190.2 893.9 565.3 256.7 0
6532.8 6368.6 6225.7 6145.5 6142.2 6201.4 6256.5 6229.4 6097.8 5878
5624 5358.3 5075.8 4787.5 4506 4234.5 3970.3 3713.8 3491.5 3309
3143 3011.9 2891.6 2787.1 2688.6 2578.3 2460.4 2344.4 2206.5 2025
1778.6 1521.1 1217.1 913 586.6 260.7 0
6532.8 6416.4 6316.7 6266 6269.5 6305.1 6306.1 6211.4 6012.6 5751.9
5478.6 5217.9 4964 4721.6 4487.7 4254.6 4015.7 3774 3549.9 3358.1
3186.4 3054.8 2959.5 2886.3 2817.4 2738.9 2631.7 2486.8 2307.8 2094.4
1832.2 1564 1253.2 930.5 605.4 268.2 0
6532.8 6464.6 6407.4 6386.9 6396.9 6409.4 6356 6193.1 5927.4 5625.8
5333.2 5077.6 4852.7 4655.7 4469.7 4274.6 4061 3834.2 3608.6 3407.3
3230 3097.9 3027.7 2985.6 2946 2899.9 2802.6 2629.1 2409 2163.9
1885.6 1606.9 1289 948.1 624.2 275.7 0
6532.8 6524 6511.5 6521.5 6541.5 6544 6463.8 6259.5 5944.9 5591.5
5240.5 4964.7 4764.2 4616.3 4485.9 4334.3 4152.5 3949.5 3720.1 3503.3
3341.6 3253.8 3262.6 3271.4 3243.8 3176.1 3013.2 2747.5 2447.9 2163.4
1895.2 1611.9 1289.8 937.5 610.4 258.2 0
6532.8 6577.4 6616.7 6665.1 6718.8 6730.3 6670.1 6502.2 6227.4 5913.1
5570.1 5264.8 5016.1 4819.4 4655.2 4482.2 4286.7 4073.1 3845.5 3665
3554.2 3498.3 3490 3471.9 3376.2 3192.4 3011.2 2753 2447.9 2138.8
1781.8 1425.1 1066.6 747 468.8 199.3 0
6532.8 6632.5 6728.3 6820.8 6903.3 6938.6 6911.3 6792.2 6586.9 6346
6077 5831.1 5625.5 5448.3 5274.1 5069 4824.4 4554.4 4267.6 4040.7
3890.1 3790.8 3718.9 3633.6 3503.3 3276.7 3051 2730.9 2344.9 1992.7
1617.9 1265.9 932 647.8 396.1 169.5 0
6532.8 6687.7 6839.8 6976.5 7087.3 7146.9 7152.4 7082.3 6946.4 6778.9
6584.1 6397.4 6234.9 6077 5893 5655.9 5362.1 5035.7 4689.7 4416.5
4226 4083.6 3947.7 3795.3 3630.4 3361.1 3090.9 2708.6 2241.6 1846.3
1454 1106.8 797.2 548.5 323.4 139.9 0
6532.8 6745.3 6959.2 7153.2 7302.1 7400.1 7444 7420.7 7356.5 7277.8
7200.1 7148.2 7123.9 7093.8 7037.1 6940.1 6806.5 6668.6 6540.5 6434.7
6319.4 6124.6 5801.8 5346.5 4755.4 4048 3411.5 2799.9 2215.8 1767.6
1382.8 1058.1 777.1 544.5 325.4 141.6 0
6532.8 6803 7078.7 7329.9 7516.7 7653.3 7735.5 7759.1 7766.6 7776.6
7816.2 7899 8012.3 8110 8181.7 8224.4 8251.2 8302.1 8391.6 8453
8412.9 8165.9 7655.8 6897.5 5880.5 4734.9 3732.1 2890.9 2189.7 1689.1
1311.6 1009.7 757.1 541 327.1 143.4 0
6532.8 6860.1 7197.3 7511.4 7756.3 7925 8030.3 8080.7 8120.1 8173.2
8269.5 8419.9 8614.7 8818 9049.6 9309.1 9638.5 10069.4 10636.4 11240.6
11801.1 12165.1 12084.9 11520.3 10469.7 9049.1 7599.7 6179.8 4865.7 3719.9
2699.8 1829.5 1178.7 725 387.6 160.7 0
6532.8 6917.6 7316.1 7692.9 7996.2 8196.8 8325.1 8402.3 8473.5 8569.5
8722.5 8940.6 9217.1 9525.9 9917.5 10393.8 11025.5 11836.7 12881.3 14028.1
15189.3 16163.9 16513.6 16143.4 15058.9 13363.3 11467.4 9468.7 7541.8 5750.6
4088.1 2649.2 1600.6 909.5 448.2 178 0
6532.8 6971.5 7435.2 7889.2 8244.7 8469.5 8609.7 8690.9 8773.6 8876.1
9022.5 9227.1 9493.6 9799.6 10179.9 10728.2 11512.8 12540.1 13830.1 15363.8
17202.8 19134.5 20847.2 22061 22364.3 21087.1 19279.9 17129.3 14782.7 12238.8
9322.6 6525 4203.9 2433.1 1094.5 358.5 0
6532.8 7025.3 7554.3 8085.7 8493.1 8742.5 8894.2 8979.4 9073.4 9182.5
9322.8 9513.4 9770.3 10073.6 10442.1 11062.6 12000.1 13243.5 14778.9 16699.1
19216 22105.1 25181 27978.6 29669.4 28810.8 27092.4 24789.9 22023.6 18727.2
14557.1 10400.8 6807.3 3957 1741 539 0
